IESNA:LM-63-2002
[TEST]P956449
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37668
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7561.5 7565.5 7549.5 7515.7 7318.4 7113.2 7079.3 7242.7 7621.3 8125.4
8735.1 9436.4 10175.6 10715.6 11130 11540.5 11915.1 12140.2 12217.9 12134.3
11711.8 10952.7 9982.4 8444.2 6200.6 3610.4 2803.4 2564.3 2279.4 1857
1426.6 1107.8 830.9 520 296.9 119.5 0
7561.5 7529.6 7513.7 7491.8 7300.5 7091.3 7061.4 7208.8 7573.4 8093.5
8687.2 9364.7 10103.9 10661.8 11060.3 11478.7 11849.3 12088.4 12200 12100.4
11646.1 10902.9 9916.6 8312.7 6005.4 3496.8 2771.6 2540.4 2251.5 1825.1
1408.7 1093.9 791 500.1 288.9 115.6 0
7561.5 7551.5 7543.6 7521.6 7370.2 7169 7105.2 7226.8 7545.6 8033.7
8611.5 9261.1 9994.3 10639.9 11086.2 11500.6 11937 12233.9 12419.2 12403.2
12096.4 11415 10480.5 9026 6880.1 4068.7 2821.4 2562.3 2323.2 1992.5
1607.9 1195.5 884.7 577.8 314.8 143.5 0
7561.5 7543.6 7533.6 7551.5 7447.9 7274.6 7196.9 7258.6 7481.8 7872.3
8392.4 8972.2 9643.6 10368.9 10948.7 11409 11851.3 12235.9 12465 12572.6
12453.1 12034.6 11289.4 9982.4 8013.8 5126.7 2903.1 2408.9 2191.7 1932.7
1657.8 1376.8 1066 711.3 406.5 181.3 0
7561.5 7553.5 7559.5 7599.4 7579.4 7487.8 7374.2 7362.2 7463.9 7697
8055.6 8517.9 9071.8 9709.4 10404.8 11048.3 11548.5 11982.8 12367.4 12650.3
12730 12554.7 12118.3 11407 10016.2 7549.5 4202.2 2132 1677.7 1412.7
1151.7 928.5 723.3 510.1 277 101.6 0
7561.5 7565.5 7587.4 7641.2 7693 7693 7639.2 7589.4 7597.4 7695
7888.3 8191.1 8599.6 9081.8 9621.7 10307.1 11036.4 11652.1 12008.7 12176.1
12285.7 12339.5 12321.5 12299.6 12086.4 10831.2 8109.4 4517 2054.3 1319
1038.1 805 587.8 404.5 233.1 85.7 0
7561.5 7569.5 7611.3 7675.1 7766.7 7848.4 7904.2 7948 7944.1 8019.8
8147.3 8342.5 8613.5 8924.4 9304.9 9769.2 10297.2 10877 11399 11831.4
12267.8 12757.9 13248.1 13758.1 14389.8 14744.4 13650.5 10799.3 6977.7 3504.8
1681.7 1034.1 701.4 456.3 261 91.7 0
7561.5 7575.4 7633.2 7724.9 7824.5 7924.1 8043.7 8179.2 8342.5 8551.8
8818.8 9125.6 9456.3 9823 10259.3 10793.3 11397 12062.5 12787.8 13572.8
14479.4 15469.7 16577.5 17679.3 18914.7 20351.3 21752 22106.7 20819.5 17761
13202.2 8374.4 4883.6 2697.8 1191.5 286.9 0
7561.5 7595.4 7665.1 7770.7 7874.3 7968 8081.5 8236.9 8418.3 8693.2
9055.9 9472.3 9966.4 10576.1 11317.3 12235.9 13299.9 14531.2 15858.2 17213.1
18753.3 20215.8 21941.3 23694.7 25798.7 27866.9 30497 33314.4 35556 35320.8
31082.8 23423.7 14806.2 5933.6 1083.9 239.1 0
7561.5 7593.4 7679 7778.7 7882.3 7993.9 8111.4 8268.8 8458.1 8731.1
9065.8 9468.3 9944.5 10556.2 11315.3 12279.7 13383.5 14718.5 16193 17703.3
19289.3 20909.2 22644.6 24537.5 26557.9 28663.9 31054.9 33653.1 36191.6 36639.9
32411.8 23656.8 13421.4 3494.8 745.2 221.2 0
7561.5 7591.4 7659.1 7792.6 7902.2 8023.8 8123.4 8268.8 8468.1 8707.2
8996.1 9324.8 9699.4 10213.5 10888.9 11705.9 12694.1 13909.6 15294.3 16804.6
18322.9 19879.1 21487 23202.5 25075.5 26916.5 28835.3 30515 31792.1 30877.6
26611.7 18338.9 7981.9 1540.2 464.2 153.4 0
7561.5 7583.4 7675.1 7790.6 7896.2 8001.8 8101.5 8217 8378.4 8551.8
8757 8956.2 9155.5 9424.5 9819 10341 10968.6 11811.5 12803.7 13927.5
15150.9 16416.1 17659.4 18922.7 20235.7 21465.1 22698.4 23816.2 24053.3 21969.2
17715.2 12172.1 5194.4 1034.1 310.8 85.7 0
7561.5 7583.4 7659.1 7746.8 7834.5 7888.3 7942.1 7987.9 8029.7 8079.5
8095.5 8041.7 7940.1 7832.5 7756.8 7752.8 7860.4 8167.2 8665.3 9293
10036.2 10855.1 11680 12500.9 13297.9 13961.4 14355.9 14577 14015.2 11789.6
8645.4 5345.8 2132 605.7 223.2 55.8 0
7561.5 7555.5 7573.4 7599.4 7583.4 7477.8 7314.4 7069.3 6746.6 6320.2
5786.2 5164.5 4546.9 4030.8 3620.4 3281.6 3020.6 2853.2 2767.6 2747.6
2801.4 2909 3012.6 3114.3 3162.1 3084.4 2845.3 2464.7 1882.9 1337
972.3 705.3 514.1 360.6 217.2 57.8 0
7561.5 7511.7 7449.9 7328.4 7109.2 6744.6 6256.4 5636.7 4943.4 4313.7
3797.7 3349.4 2934.9 2628.1 2460.7 2383 2329.2 2263.5 2193.7 2128
2050.3 1944.7 1821.1 1711.5 1605.9 1500.3 1396.7 1285.2 1153.7 1004.2
850.8 701.4 542 372.6 203.2 45.8 0
7561.5 7461.9 7280.6 6973.7 6495.5 5816.1 5070.9 4361.6 3839.5 3395.2
3016.6 2803.4 2679.9 2572.3 2460.7 2367.1 2317.3 2299.3 2265.5 2189.7
2080.2 1970.6 1859 1751.4 1633.8 1518.3 1400.7 1275.2 1153.7 1020.2
878.7 721.3 542 350.7 179.3 37.9 0
7561.5 7430 7125.1 6625 5891.8 4997.2 4240 3716 3297.6 3036.6
2913 2799.4 2679.9 2552.4 2434.8 2363.1 2341.2 2329.2 2301.3 2211.7
2004.4 1886.9 1781.3 1679.7 1586 1498.4 1390.8 1271.2 1143.7 1000.2
844.8 677.4 502.1 338.7 181.3 49.8 0
7561.5 7378.2 6953.8 6262.4 5314 4381.5 3785.7 3345.4 3106.3 3002.7
2873.2 2747.6 2662 2570.3 2444.8 2365.1 2329.2 2281.4 2070.2 1980.5
1950.6 1938.7 1904.8 1851 1769.3 1661.7 1510.3 1368.8 1213.4 1058
898.6 739.2 573.8 406.5 239.1 81.7 0
7561.5 7364.2 6846.2 5987.4 4909.5 4066.7 3534.7 3194 3092.3 2974.8
2831.3 2733.7 2671.9 2590.2 2440.8 2339.2 2259.5 2040.3 1964.6 1932.7
1906.8 1900.8 1876.9 1813.2 1703.6 1574.1 1434.6 1283.2 1125.8 984.3
846.8 711.3 581.8 450.3 452.3 342.7 0
7561.5 7310.4 6694.8 5724.4 4602.6 3877.4 3383.2 3164.1 3090.3 2956.9
2819.4 2731.7 2679.9 2598.2 2422.9 2269.4 2068.2 1910.8 1861 1815.2
1785.3 1767.3 1685.6 1594 1490.4 1386.8 1265.2 1147.7 1018.2 886.7
763.1 635.6 516.1 621.7 557.9 187.3 0
7561.5 7294.5 6641 5630.8 4477.1 3726 3283.6 3152.1 3084.4 2954.9
2819.4 2737.7 2699.8 2624.1 2410.9 2185.8 1922.8 1813.2 1743.4 1687.6
1659.7 1598 1494.4 1398.7 1301.1 1191.5 1095.9 1000.2 898.6 807
761.1 601.7 500.1 691.4 318.8 79.7 0
7561.5 7320.4 6680.8 5642.7 4505 3775.8 3301.6 3160.1 3104.3 2976.8
2831.3 2753.6 2713.8 2646 2438.8 2187.8 1918.8 1809.2 1735.5 1677.7
1645.8 1586 1484.4 1394.7 1295.1 1189.5 1083.9 988.3 894.6 783
685.4 563.9 500.1 693.4 275 67.7 0
